F3-CVI-25-R15-L-50, F3CVI25R15L50
847AN00160A
Model code: F3CVI25R15L50
Recommended replacement: 11427111
847AN00160A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 50 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVI25R15L50 |
| Seal material | Viton |
| Size | NG 25 |
| Valve type | Cartridge valve insert |