Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVCS25D1S210AP199A12 |
| Normal function | Normally open |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product width in | 3.430 |
| Product width mm | 87.122 |
| Seal material | Viton |
| Size | NG 25 |
| Valve type | Cartridge valve cover |
