![Disc brakes-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F401341%2FID491629924542-0101.jpg&w=3840&q=75)
Disc brakes
Danfoss’ robust line of disc brake products offers safety and reliability across the widest possible range of applications. Our air-cooled, water-cooled, and caliper models are designed to both maximize performance and simplify maintenance.
Applications
Water-cooled |
Air-cooled |
||||||
Market | Application | WCB | WCS | WCSB | DB | DC | FHB |
Oil, gas, or water drilling systems | Drawworks | • | • | • | |||
Offshore pipe laying | • | • | • | ||||
Mooring systems | • | • | • | • | |||
Sand reel | • | • | • | ||||
Mining and cement | Conveyors | • | • | • | • | • | |
Dragline | • | • | |||||
Shovels | • | ||||||
Marine | Anchor winch / windlass | • | • | • | • | ||
Dredges | • | • | • | ||||
Pipe-laying equipment | • | • | • | ||||
Can making | Body maker | • | |||||
Cupper | • | ||||||
Pulp and paper |
Convertors | • | • | • | |||
Conveyors | • | • | • | • | • | ||
Rewind stand | • | • | • | ||||
Unwind stand | • | • | • | • | |||
Metal working |
Alligator shears | • | • | ||||
Draw benches | • | ||||||
Forging presses | • | • | |||||
Headers / upsetters | • | • | |||||
Press brakes | • | • | |||||
Rebar shear | • | • | |||||
Rewind stands | • | • | • | ||||
Roller leveler | • | • | • | ||||
Shears | • | • | • | ||||
Slitters | • | • | • | ||||
Stamping, punching, and forming | • | • | |||||
Unwind stands | • | • | • | ||||
Dynamometer | Absorber | • | • | • | |||
Logging |
Skidders | • | |||||
Yarders | • | • | • |
Click here to see the table in our most recent version of the catalog.
Products shown: 3
Water-cooled brakes
Danfoss Airflex water-cooled brakes are designed to meet the needs of even the most extreme applications. Our advanced design features address requirements such as high horsepower absorption, continuous slip service, thermal load dissipation, dynamic tensioning, static holding, and emergency stopping.