Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
009617-0101
14CB400 INTEG DR HUB 2.2482 2.2500
009617-0101
Where to buy
Export PDF
Tools
Add to comparison
009617-0101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.000
Product height mm
355.600
Product length in
14.000
Product length mm
355.600
Product width in
5.000
Product width mm
127.000
Sub brand
AIRFLEX
Airflex