10CB DRIVING BAR BACKING
009626-02
Tools009626-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.347 |
| Product height mm | 8.814 |
| Product length in | 3.063 |
| Product length mm | 77.800 |
| Product width in | 3.125 |
| Product width mm | 79.375 |
| Series | CB |
| Sub brand | Airflex |