26CB DRIVING BAR BACKING
009840-02
Tools009840-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.503 |
| Product height mm | 12.776 |
| Product length in | 4.844 |
| Product length mm | 123.038 |
| Product Material | Carbon Steel |
| Product width in | 5.493 |
| Product width mm | 139.522 |
| Series | CB |
| Sub brand | Airflex |