Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 2 inch |
| Item type | Clutch |
| Product height in | 10.750 |
| Product height mm | 273.050 |
| Product length in | 10.750 |
| Product length mm | 273.050 |
| Product width in | 6.280 |
| Product width mm | 159.512 |
| Size | 6 |
| Sub brand | Airflex |