8CB250 CL APPL,PCB 206-product-details

8CB250 CL APPL,PCB 206

103476


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width2.5 INCH2.5 inch
Item typeCLUTCHClutch
Product height in12.880
Product height mm327.152
Product length in12.880
Product length mm327.152
Product width in6.880
Product width mm174.752
Size88
Sub brandAIRFLEXAirflex