Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Single application |
| Friction width | 3.5 inch |
| Item type | Clutch and Brake |
| Product height in | 18.125 |
| Product height mm | 460.375 |
| Product length in | 18.125 |
| Product length mm | 460.375 |
| Product width in | 5.219 |
| Product width mm | 132.563 |
| Size | 12 |
| Sub brand | Airflex |