11.5VC500 CL APPL VC-506
104601CC
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake type | VC | VC |
| Product height in | | 19.625 |
| Product height mm | | 498.475 |
| Product width in | | 19.625 |
| Product width mm | | 498.475 |
| Sub brand | AIRFLEX | Airflex |