Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | VC |
| Configuration | Single application |
| Friction width | 5 inch |
| Item type | Clutch |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product width in | 18.062 |
| Product width mm | 458.775 |
| Size | 14 |
| Sub brand | Airflex |