Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual application |
| Friction width | 6.5 inch |
| Item type | Clutch |
| Maximum speed RPM | 1000 |
| Product height in | 38.625 |
| Product height mm | 981.075 |
| Product length in | 38.625 |
| Product length mm | 981.075 |
| Product width in | 32.690 |
| Product width mm | 830.326 |
| Size | 28 |
| Sub brand | Airflex |
| Torque at 5.2 bar Nm | 20560 |
| Torque at 75 psi lb-in | 182000 |
