28VC1000 CL APPL VC-509-product-details

28VC1000 CL APPL VC-509

104683X


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle application
Friction width10 inch
Item typeClutch
Product height in38.625
Product height mm981.075
Product length in38.625
Product length mm981.075
Product width in27.880
Product width mm708.152
Size28
Sub brandAirflex