38VC1200 CL APPVC-509 W/SPCL HUB  SPDR-product-details

38VC1200 CL APPVC-509 W/SPCL HUB SPDR

104685CC


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch Brake TypeVC
ConfigurationSingle application
Friction width12 inch
Item typeClutch
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product width in34.130
Product width mm866.902
Size38
Sub brandAirflex