Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE APPLICATION | Single application |
| Friction width | 12 INCH | 12 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 54.250 | |
| Product height mm | 1377.950 | |
| Product length in | 54.250 | |
| Product length mm | 1377.950 | |
| Product width in | 36.120 | |
| Product width mm | 917.448 | |
| Size | 42 | 42 |
| Sub brand | AIRFLEX | Airflex |
