Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual application |
| Friction width | 10 inch |
| Item type | Clutch |
| Maximum speed RPM | 1250 |
| Product height in | 34.625 |
| Product height mm | 879.475 |
| Product length in | 34.625 |
| Product length mm | 879.475 |
| Product width in | 33.390 |
| Product width mm | 848.106 |
| Size | 24 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 219000 |