CLUTCH ASSY, 38VC1200 DL W/ALD VC-510-product-details

CLUTCH ASSY, 38VC1200 DL W/ALD VC-510

104744CG


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationAxial locking assembly
Friction width12 inch
Item typeClutch
Maximum speed RPM740
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product width in47.440
Product width mm1204.976
Size38
Sub brandAirflex
Torque at 5.2 bar Nm153660
Torque at 75 psi lb-in1360000