42VC1200 DL CL APP W/ALD. (VC-510)-product-details

42VC1200 DL CL APP W/ALD. (VC-510)

104745AR


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in54.250
Product height mm1377.950
Product length in54.250
Product length mm1377.950
Product width in49.130
Product width mm1247.902
Size4242
Sub brandAIRFLEXAirflex