46VC1200 DL CL APPL W/AX VC-510-product-details

46VC1200 DL CL APPL W/AX VC-510

104746AD


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationDual application
Friction width12 inch
Item typeClutch
Product height in61.000
Product height mm1549.400
Product length in61.000
Product length mm1549.400
Product width in49.250
Product width mm1250.95
Size46
Sub brandAirflex