Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | AXIAL LOCKING ASSEMBLY | Axial locking assembly |
| Constricting max pressure psi | 125 | |
| Friction width | 12 INCH | 12 inch |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 600 | |
| Product height in | 61.000 | |
| Product height mm | 1549.400 | |
| Product length in | 61.000 | |
| Product length mm | 1549.400 | |
| Product width in | 49.250 | |
| Product width mm | 1250.950 | |
| Size | 46 | 46 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 214670 | |
| Torque at 75 psi lb-in | 1900000 |