Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 3.5 inch |
| Item type | Clutch |
| Product height in | 17.625 |
| Product height mm | 447.675 |
| Product length in | 17.625 |
| Product length mm | 447.675 |
| Product width in | 13.688 |
| Product width mm | 347.675 |
| Size | 12 |
| Sub brand | Airflex |