12CB350 CLUTCH APPL PCB-
106124
Tools106124 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Single application |
| Friction width | 3.5 inch |
| Item type | Clutch |
| Size | 12 |
| Sub brand | Airflex |