Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | VC |
| Configuration | Axial locking assembly |
| Constricting max pressure psi | 125 |
| Friction width | 16 inch |
| Item type | Clutch |
| Maximum speed RPM | 480 |
| Product height in | 82.500 |
| Product height mm | 2095.500 |
| Product length in | 82.500 |
| Product length mm | 2095.500 |
| Product width in | 70.000 |
| Product width mm | 1778 |
| Size | 66 |
| Sub brand | Airflex |
| Torque at 5.2 bar Nm | 632710 |
| Torque at 75 psi lb-in | 5600000 |