Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | VC |
| Configuration | Single application |
| Friction width | 10 inch |
| Item type | Clutch |
| Product height in | 38.630 |
| Product height mm | 981.202 |
| Product length in | 38.630 |
| Product length mm | 981.202 |
| Product width in | 20.040 |
| Product width mm | 509.016 |
| Size | 28 |
| Sub brand | Airflex |