Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142096JB
CLUTCH-AIR, 8CB250 EL 1VLV 1SC
142096JB
Tools
Add to comparison
Add to comparison
142096JB
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.875
Product height mm
327.025
Product length in
12.875
Product length mm
327.025
Product width in
3.440
Product width mm
87.376
Sub brand
AIRFLEX
Airflex