Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single element |
| Friction width | 2.5 inch |
| Item type | Clutch |
| Product height in | 12.875 |
| Product height mm | 327.025 |
| Product length in | 12.875 |
| Product length mm | 327.025 |
| Product width in | 3.440 |
| Product width mm | 87.376 |
| Size | 8 |
| Sub brand | Airflex |