10CB300 ELEM,HICO DB,SLT
142197SY
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Clutch brake application | Pressure set |
Clutch brake type | CB |
Configuration | Single element |
Friction width | 3 inch |
Inertia lb-sq ft | 6.0 |
Item type | Clutch |
Maximum speed RPM | 1800 |
Size | 10 |
Sub brand | Airflex |
Torque at 75 psi lb-in | 8150 |