16CB500 EL ASSY SPEC SC TDF-product-details

16CB500 EL ASSY SPEC SC TDF

142211NB


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width5 inch
Item typeClutch
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in6.630
Product width mm168.402
Size16
Sub brandAirflex