20CB500 EL ASSY,W/4 SC FOR FSPA-product-details

20CB500 EL ASSY,W/4 SC FOR FSPA

142265LD


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width5 inch
Item typeClutch
Product height in27.500
Product height mm698.500
Product length in27.500
Product length mm698.500
Product width in6.630
Product width mm168.402
Size20
Sub brandAirflex