24CB500 EL ASSY,SPEC PAI-product-details

24CB500 EL ASSY,SPEC PAI

145267SM


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width5 inch
Inertia lb-sq ft142.0
Item typeClutch
Maximum speed RPM1200
Product height in31.500
Product height mm800.100
Product length in31.500
Product length mm800.100
Product width in6.630
Product width mm168.402
Size24
Sub brandAirflex
Torque at 75 psi lb-in75000