Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5.25 INCH5.25 inch
Item typeCLUTCHClutch
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in6.940
Product width mm176.276
Size2626
Sub brandAIRFLEXAirflex