Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Axial locking assembly |
| Friction width | 6.5 inch |
| Item type | Clutch |
| Product height in | 32.500 |
| Product height mm | 825.500 |
| Product length in | 32.500 |
| Product length mm | 825.500 |
| Product width in | 10.125 |
| Product width mm | 257.175 |
| Size | 42 |
| Sub brand | Airflex |