6CB SHVE CL ASSY (PCB-20
145866R
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Clutch brake application | Pressure set |
Clutch brake type | CB |
Configuration | Single application |
Friction width | 2 inch |
Item type | Clutch |
Maximum speed RPM | 1800 |
Size | 6 |
Sub brand | Airflex |
Torque at 75 psi lb-in | 2040 |