Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Single element |
| Friction width | 4 inch |
| Item type | Element assembly |
| Maximum speed RPM | 1550 |
| Product height in | 36.630 |
| Product height mm | 930.402 |
| Product length in | 36.630 |
| Product length mm | 930.402 |
| Product width in | 25.190 |
| Product width mm | 639.826 |
| Size | 14 |
| Sub brand | Airflex |