11.5VC AIR CONN TUBE
201402
Tools201402 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 0.594 |
| Product height mm | 15.081 |
| Product length in | 0.594 |
| Product length mm | 15.081 |
| Product width in | 1.743 |
| Product width mm | 44.272 |
| Sub brand | Airflex |