42VC1200 VALVE NUT
201700
Tools201700 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product Material | Brass |
| Product width in | 0.313 |
| Product width mm | 7.938 |
| Sub brand | Airflex |