30CB SPLIT LINE BLK
202186
Tools202186 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 6.406 |
| Product length mm | 162.712 |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Series | CB |
| Sub brand | Airflex |