Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
202723
SVC KIT-AIR TUBE, 4CB200 146507A
202723
Where to buy
Export PDF
Tools
Add to comparison
202723
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.469
Product height mm
11.913
Product length in
0.469
Product length mm
11.913
Product width in
1.020
Product width mm
25.908
Series
CB
CB
Sub brand
AIRFLEX
Airflex