48CM650/40CM550 AIR TUBE
204154-02
Tools204154-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 1.188 |
| Product height mm | 30.175 |
| Product length in | 1.188 |
| Product length mm | 30.175 |
| Product width in | 2.871 |
| Product width mm | 72.923 |
| Sub brand | Airflex |