Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.816 |
| Product height mm | 20.726 |
| Product length in | 5.063 |
| Product length mm | 128.600 |
| Product Material | Steel |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Sub brand | Airflex |
