Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 1.795 | |
| Product height mm | 45.593 | |
| Product length in | 4.328 | |
| Product length mm | 109.931 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 5.328 | |
| Product width mm | 135.331 | |
| Sub brand | AIRFLEX | Airflex |