Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.816 |
| Product height mm | 20.714 |
| Product length in | 4.844 |
| Product length mm | 123.038 |
| Product Material | Steel |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
