SPLIT TPR BUSHING
304041-04
Tools304041-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.375 |
| Product height mm | 136.525 |
| Product length in | 5.375 |
| Product length mm | 136.525 |
| Product Material | Malleable Iron |
| Product width in | 2.875 |
| Product width mm | 73.025 |
| Sub brand | Airflex |