Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
304041-21
SPLIT TPR BUSHING R1 TYPE 1
304041-21
Tools
Add to comparison
Add to comparison
304041-21
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.375
Product height mm
136.525
Product length in
5.375
Product length mm
136.525
Product Material
Malleable Iron
Product width in
2.875
Product width mm
73.025
Sub brand
Airflex