SPLIT TPR BUSHING-product-details

SPLIT TPR BUSHING

304043-14


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in6.375
Product height mm161.925
Product length in6.375
Product length mm161.925
Product MaterialMALLEABLE IRONMalleable Iron
Product width in4.375
Product width mm111.125
Sub brandAIRFLEXAirflex