8CB250 FRIC BLK
307681
Tools307681 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.125 |
| Product height mm | 3.175 |
| Product length in | 2.922 |
| Product length mm | 74.219 |
| Product Material | Non-Asbestos |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Sub brand | Airflex |