Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307682
FRICTION SHOE ASSY, 8CB250 DB
307682
Tools
Add to comparison
Add to comparison
307682
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.476
Product height mm
12.090
Product length in
3.078
Product length mm
78.181
Product width in
2.625
Product width mm
66.675
Sub brand
AIRFLEX
Airflex