Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Characteristic | N/A |
| Material | 10.9 |
| Product height in | 0.207 |
| Product height mm | 5.258 |
| Product length in | 2.906 |
| Product length mm | 73.812 |
| Product Material | Non-Asbestos |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXAGON |
| Screw, Head Diameter | N/A |
| Screw, Head Height | mm |
| Screw, Head Type | HEXAGON CAP HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | DIN 931 |
| Standard Class Level | N/A |
| Sub brand | Airflex |
| Thread, Size | M10 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |