16CB500 FRIC BLK
307687
Tools307687 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.270 |
| Product height mm | 6.858 |
| Product length in | 4.844 |
| Product length mm | 123.038 |
| Product Material | Non-Asbestos |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Sub brand | Airflex |