6CB200 DRIVING BAR
307840
Tools307840 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.255 |
| Product height mm | 6.477 |
| Product length in | 0.459 |
| Product length mm | 11.659 |
| Product Material | Steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | CB |
| Sub brand | Airflex |